IESNA:LM-63-2002 
[TEST]P1059281
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-S560D850-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1179
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
652.8 645.9 631.4 613.8 594.7 571.7 548 522.7 495.2 466.9
438.5 408.7 378.8 348.2 316.1 285.5 254.1 223.5 192.9 169.1
153.8 140.1 127 114 101.8 91.1 80.4 70.4 61.2 52
43.6 35.2 27.6 20.7 13 6.9 0
652.8 655.1 642.1 625.3 606.1 584.7 561 535.7 508.9 481.4
452.3 423.2 393.4 362.8 331.4 300 269.4 238.8 207.4 179.9
157.7 143.1 130.1 117.9 106.4 96.4 87.2 78.1 68.9 60.5
50.5 41.3 32.1 23.7 16.1 9.2 0
652.8 649 639.8 626 610 591.6 571.7 549.5 525 498.2
470.7 442.4 414 385 355.9 327.6 300 274.8 249.5 225.8
202 176 153.8 137 123.2 109.4 95.7 82.7 70.4 58.9
49 39 29.8 21.4 14.5 7.7 0
652.8 649 644.4 636.8 625.3 610.7 594.7 575.5 551 526.5
502.1 476.8 450.8 426.3 401 377.3 353.6 328.3 303.1 276.3
250.3 224.2 197.5 169.9 145.4 123.2 101.8 84.2 70.4 58.2
46.7 37.5 28.3 19.9 12.2 6.9 0
652.8 649.8 649.8 644.4 636 626 613 595.4 575.5 554.1
531.9 510.5 486.8 465.3 443.1 421.7 398 372 344.4 317.6
288.5 258.7 228.1 197.5 164.5 136.2 109.4 85 70.4 57.4
45.9 35.2 26 17.6 9.9 3.8 0
